CAD (0)
▾
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405189 | Description N/A 1020-SEAL KIT-VERTICAL | Height N/A 1.550 in | Depth N/A 0.110 in | Width N/A 1.550 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1020 | Weight N/A 0.05 lb |
CAD
N/A
|
| 69790405190 | Description N/A 1030-SEAL KIT-VERTICAL | Height N/A 1.93 in | Depth N/A 0.110 in | Width N/A 1.930 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1030 | Weight N/A 0.06 lb |
CAD
N/A
|
| 69790405191 | Description N/A 1040-SEAL KIT-VERTICAL | Height N/A 2.230 in | Depth N/A 0.110 in | Width N/A 2.230 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1040 | Weight N/A 0.07 lb |
CAD
N/A
|
| 69790405192 | Description N/A 1050-SEAL KIT-VERTICAL | Height N/A 2.610 in | Depth N/A 0.110 in | Width N/A 2.610 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1050 | Weight N/A 0.06 lb |
CAD
N/A
|
| 69790405194 | Description N/A 1070-SEAL KIT-VERTICAL | Height N/A 2.980 in | Depth N/A 0.150 in | Width N/A 2.980 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1070 | Weight N/A 0.12 lb |
CAD
N/A
|
| 69790405193 | Description N/A 1060-SEAL KIT-VERTICAL | Height N/A 3.420 in | Depth N/A 0.150 in | Width N/A 3.420 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1060 | Weight N/A 0.11 lb |
CAD
N/A
|
| 69790405195 | Description N/A 1080-SEAL KIT-VERTICAL | Height N/A 4.110 in | Depth N/A 0.150 in | Width N/A 4.110 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1080 | Weight N/A 0.13 lb |
CAD
N/A
|
| 69790405196 | Description N/A 1090-SEAL KIT-VERTICAL | Height N/A 4.050 in | Depth N/A 0.150 in | Width N/A 4.050 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1090 | Weight N/A 0.18 lb |
CAD
N/A
|
| 69790405197 | Description N/A 1100-SEAL KIT-VERTICAL | Height N/A 5.580 in | Depth N/A 0.170 in | Width N/A 5.580 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1100 | Weight N/A 0.19 lb |
CAD
N/A
|
| 69790405198 | Description N/A 1110-SEAL KIT-VERTICAL | Height N/A 6.290 in | Depth N/A 0.170 in | Width N/A 6.290 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1110 | Weight N/A 0.29 lb |
CAD
N/A
|
| 69790405199 | Description N/A 1120-SEAL KIT-VERTICAL | Height N/A 7.040 in | Depth N/A 0.210 in | Width N/A 7.040 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1120 | Weight N/A 0.37 lb |
CAD
N/A
|
| 69790405200 | Description N/A 1130-SEAL KIT-VERTICAL | Height N/A 8.540 in | Depth N/A 0.210 in | Width N/A 8.540 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1130 | Weight N/A 0.45 lb |
CAD
N/A
|
| 69790405201 | Description N/A 1140-SEAL KIT-VERTICAL | Height N/A 19.980 in | Depth N/A 0.210 in | Width N/A 9.980 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1140 | Weight N/A 0.53 lb |
CAD
N/A
|