CAD (0)
▾
Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405176 | Description N/A 1020-SEAL KIT-HORIZONTAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1020 | Weight N/A 0.02 lb |
CAD
N/A
|
| 69790405177 | Description N/A 1030-SEAL KIT-HORIZONTAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1030 | Weight N/A 0.08 lb |
CAD
N/A
|
| 69790405178 | Description N/A 1040-SEAL KIT-HORIZONTAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1040 | Weight N/A 0.04 lb |
CAD
N/A
|
| 69790405179 | Description N/A 1050-SEAL KIT-HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1050 | Weight N/A 0.03 lb |
CAD
N/A
|
| 69790405181 | Description N/A 1070-SEAL KIT-HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1070 | Weight N/A 0.08 lb |
CAD
N/A
|
| 69790405180 | Description N/A 1060-SEAL KIT-HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1060 | Weight N/A 0.07 lb |
CAD
N/A
|
| 69790405182 | Description N/A 1080-SEAL KIT-HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1080 | Weight N/A 0.09 lb |
CAD
N/A
|
| 69790405183 | Description N/A 1090-SEAL KIT-HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1090 | Weight N/A 0.21 lb |
CAD
N/A
|
| 69790405184 | Description N/A 1100-SEAL KIT-HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1100 | Weight N/A 0.21 lb | CAD N/A |
| 69790405185 | Description N/A 1110-SEAL KIT-HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1110 | Weight N/A 0.36 lb |
CAD
N/A
|
| 69790405186 | Description N/A 1120-SEAL KIT-HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1120 | Weight N/A 0.57 lb |
CAD
N/A
|
| 69790405187 | Description N/A 1130-SEAL KIT-HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1130 | Weight N/A 1.00 lb |
CAD
N/A
|
| 69790405188 | Description N/A 1140-SEAL KIT-HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1140 | Weight N/A 0.40 lb |
CAD
N/A
|
| 69790405425 | Description N/A 1150-SEAL KIT-HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1150 | Weight N/A 0.80 lb |
CAD
N/A
|
| 69790405426 | Description N/A 1160-SEAL KIT-HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1160 | Weight N/A 0.76 lb | CAD N/A |
| 69790405427 | Description N/A 1170-SEAL KIT-HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1170 | Weight N/A 0.93 lb | CAD N/A |
| 69790405428 | Description N/A 1180-SEAL KIT-HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1180 | Weight N/A 1.00 lb |
CAD
N/A
|