CAD (0)
▾
Inch HMVC Hydraulic Nut
Spherical Roller Bearing Metric and Inch Accessories
HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
1 2
Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMVC-10 | Major Diameter B N/A 1.967 in | Threads No. per Inch N/A 18 | C N/A 4.488 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 4.5 in² |
CAD
N/A
|
| HMVC-12 | Major Diameter B N/A 2.360 in | Threads No. per Inch N/A 18 | C N/A 4.921 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.0 in² |
CAD
N/A
|
| HMVC-13 | Major Diameter B N/A 2.548 in | Threads No. per Inch N/A 18 | C N/A 5.3150 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.4 in² |
CAD
N/A
|
| HMVC-14 | Major Diameter B N/A 2.751 in | Threads No. per Inch N/A 18 | C N/A 5.512 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.0 in² |
CAD
N/A
|
| HMVC-15 | Major Diameter B N/A 2.933 in | Threads No. per Inch N/A 12 | C N/A 5.709 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.3 in² |
CAD
N/A
|
| HMVC-16 | Major Diameter B N/A 3.137 in | Threads No. per Inch N/A 12 | C N/A 5.906 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.5 in² |
CAD
N/A
|
| HMVC-17 | Major Diameter B N/A 3.34 in | Threads No. per Inch N/A 12 | C N/A 6.102 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.8 in² |
CAD
N/A
|
| HMVC-18 | Major Diameter B N/A 3.527 in | Threads No. per Inch N/A 12 | C N/A 6.299 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.4 in² |
CAD
N/A
|
| HMVC-19 | Major Diameter B N/A 3.73 in | Threads No. per Inch N/A 12 | C N/A 6.496 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.7 in² |
CAD
N/A
|
| HMVC-20 | Major Diameter B N/A 3.918 in | Threads No. per Inch N/A 12 | C N/A 6.693 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.1 in² |
CAD
N/A
|
| HMVC-22 | Major Diameter B N/A 4.325 in | Threads No. per Inch N/A 12 | C N/A 7.087 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.8 in² |
CAD
N/A
|
| HMVC-24 | Major Diameter B N/A 4.716 in | Threads No. per Inch N/A 12 | C N/A 7.480 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 9.5 in² |
CAD
N/A
|
| HMVC-26 | Major Diameter B N/A 5.106 in | Threads No. per Inch N/A 12 | C N/A 7.8740 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.1 in² |
CAD
N/A
|
| HMVC-28 | Major Diameter B N/A 5.497 in | Threads No. per Inch N/A 12 | C N/A 8.268 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.7 in² |
CAD
N/A
|
| HMVC-30 | Major Diameter B N/A 5.888 in | Threads No. per Inch N/A 12 | C N/A 8.661 in | D N/A 1.535 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 11.6 in² |
CAD
N/A
|
| HMVC-32 | Major Diameter B N/A 6.284 in | Threads No. per Inch N/A 8 | C N/A 9.2520 in | D N/A 1.575 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 13.3 in² |
CAD
N/A
|
| HMVC-34 | Major Diameter B N/A 6.659 in | Threads No. per Inch N/A 8 | C N/A 9.645 in | D N/A 1.614 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 14.7 in² |
CAD
N/A
|
| HMVC-36 | Major Diameter B N/A 7.066 in | Threads No. per Inch N/A 8 | C N/A 10.039 in | D N/A 1.615 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 16.0 in² |
CAD
N/A
|
| HMVC-38 | Major Diameter B N/A 7.472 in | Threads No. per Inch N/A 8 | C N/A 10.63 in | D N/A 1.653 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 17.8 in² |
CAD
N/A
|
| HMVC-40 | Major Diameter B N/A 7.847 in | Threads No. per Inch N/A 8 | C N/A 11.024 in | D N/A 1.693 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 19.4 in² |
CAD
N/A
|
| HMVC-44 | Major Diameter B N/A 8.628 in | Threads No. per Inch N/A 8 | C N/A 12.008 in | D N/A 1.732 in | Piston Length of Travel N/A 0.354 in | Piston Area N/A 22.3 in² |
CAD
N/A
|
| HMVC-48 | Major Diameter B N/A 9.442 in | Threads No. per Inch N/A 6 | C N/A 12.992 in | D N/A 1.811 in | Piston Length of Travel N/A 0.394 in | Piston Area N/A 25.6 in² |
CAD
N/A
|
| HMVC-52 | Major Diameter B N/A 10.192 in | Threads No. per Inch N/A 6 | C N/A 13.976 in | D N/A 1.85 in | Piston Length of Travel N/A 0.433 in | Piston Area N/A 29.1 in² |
CAD
N/A
|
| HMVC-56 | Major Diameter B N/A 11.004 in | Threads No. per Inch N/A 6 | C N/A 14.961 in | D N/A 1.929 in | Piston Length of Travel N/A 0.472 in | Piston Area N/A 32.7 in² |
CAD
N/A
|
| HMVC-60 | Major Diameter B N/A 11.785 in | Threads No. per Inch N/A 6 | C N/A 15.945 in | D N/A 2.008 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 36.6 in² |
CAD
N/A
|
1 2