CAD (0)
  • Cart is empty
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

R (in)

R (mm)

Part Number

R

E

B

X

No. of Tangs

CAD

N/A 2.613 in N/A 3.063 in N/A 3.578 in90.88 mm N/A 2.423 in N/A 19 N/A
N/A 2.791 in70.89 mm N/A 3.313 in N/A 3.828 in97.23 mm N/A 2.658 in N/A 19 N/A
N/A 2.816 in N/A 3.313 in N/A 3.828 in97.23 mm N/A 2.626 in N/A 19 N/A
N/A 2.973 in75.51 mm N/A 3.593 in N/A 4.109 in104.37 mm N/A 2.834 in N/A 19 N/A
N/A 3.003 in N/A 3.563 in N/A 4.109 in104.37 mm N/A 2.782 in N/A 19 N/A
N/A 3.177 in80.7 mm N/A 3.844 in N/A 4.375 in111.13 mm N/A 3.035 in N/A 19 N/A
N/A 3.207 in N/A 3.844 in N/A 4.406 in111.91 mm N/A 3.001 in N/A 19 N/A
N/A 3.395 in86.23 mm N/A 4.031 in N/A 4.625 in117.48 mm N/A 3.253 in N/A 19 N/A
N/A 3.425 in N/A 4.031 in N/A 4.656 in118.26 mm N/A 3.189 in N/A 19 N/A
N/A 3.582 in90.98 mm N/A 4.281 in N/A 4.938 in125.43 mm N/A 3.418 in N/A 19 N/A
N/A 3.612 in N/A 4.281 in N/A 4.968 in126.19 mm N/A 3.376 in N/A 19 N/A
N/A 3.8 in96.52 mm N/A 4.563 in N/A 5.219 in132.56 mm N/A 3.636 in N/A 19 N/A
N/A 3.83 in N/A 4.563 in N/A 5.25 in133.35 mm N/A 3.563 in N/A 19 N/A
N/A 3.988 in101.3 mm N/A 4.813 in N/A 5.5 in139.7 mm N/A 3.809 in N/A 19 N/A
N/A 4.018 in N/A 4.813 in N/A 5.531 in140.49 mm N/A 3.767 in N/A 19 N/A
N/A 4.192 in106.48 mm N/A 5 in N/A 5.703 in144.86 mm N/A 4.013 in N/A 19 N/A
N/A 4.222 in N/A 5 in N/A 5.734 in145.64 mm N/A 3.939 in N/A 19 N/A
N/A 4.395 in111.63 mm N/A 5.281 in N/A 6.063 in154 mm N/A 4.185 in N/A 19 N/A
N/A 4.395 in111.63 mm N/A 4.921 in N/A 5.688 in144.48 mm N/A 4.185 in N/A 19 N/A
N/A 4.425 in N/A 5.281 in N/A 6.063 in154 mm N/A 4.157 in N/A 19 N/A
N/A 4.801 in121.95 mm N/A 5.688 in N/A 6.469 in164.31 mm N/A 4.591 in N/A 19 N/A
N/A 4.801 in121.95 mm N/A 5.333 in N/A 6.188 in157.18 mm N/A 4.591 in N/A 19 N/A
N/A 4.831 in N/A 5.688 in N/A 6.531 in165.89 mm N/A 4.532 in N/A 19 N/A
N/A 5.191 in131.85 mm N/A 6.188 in N/A 7.5 in190.5 mm N/A 4.961 in N/A 19 N/A
N/A 5.191 in131.85 mm N/A 5.723 in N/A 6.625 in168.28 mm N/A 4.961 in N/A 19 N/A
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3