CAD (0)
▾
Inch TU Take-Up Unit
Spherical Roller Bearing Metric and Inch Accessories
- The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
- Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
- The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
- Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
- Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
- Both two- and four-bolt pedestals are available and must be specified.
1 2
Part Number |
Travel |
A |
Bolt Size C |
E |
F |
Pillow Block Housing Number (SAF or SDAF) |
|---|---|---|---|---|---|---|
| TU-7x30 | Travel N/A 30 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L |
| TU-8x30 | Travel N/A 30 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L |
| TU-8-1x30 | Travel N/A 30 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L |
| TU-3x36 | Travel N/A 36 in | A N/A 4.875 in | Bolt Size C N/A 20 in | E N/A 6.5 in | F N/A 5/8 in | Pillow Block Housing Number (SAF or SDAF) N/A 515L |
| TU-4x36 | Travel N/A 36 in | A N/A 5 in | Bolt Size C N/A 21 3/4 in | E N/A 6.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 516L, 517L |
| TU-5x36 | Travel N/A 36 in | A N/A 5.25 in | Bolt Size C N/A 23 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 518L, 615L |
| TU-6x36 | Travel N/A 36 in | A N/A 5.5 in | Bolt Size C N/A 24 3/4 in | E N/A 7.5 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 520L, 617L |
| TU-7x36 | Travel N/A 36 in | A N/A 6 in | Bolt Size C N/A 26 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 522L, 524L, 620L |
| TU-8x36 | Travel N/A 36 in | A N/A 6 in | Bolt Size C N/A 28 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 526L, 622L |
| TU-8-1x36 | Travel N/A 36 in | A N/A 6 in | Bolt Size C N/A 29 1/2 in | E N/A 9.0000 in | F N/A 3/4 in | Pillow Block Housing Number (SAF or SDAF) N/A 528L |
1 2