CAD (0)
▾
Metric H Adapter Sleeve
Spherical Roller Bearing Metric and Inch Accessories
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H305 | d1 N/A 20 mm | L N/A 29 mm | C N/A 8 mm | C1 N/A | Thread G N/A M25x1.5 | D3 N/A 38 mm | Locknut N/A KM5 | Lockwasher and Lockplates N/A MB5 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H306 | d1 N/A 25 mm | L N/A 31 mm | C N/A 8 mm | C1 N/A | Thread G N/A M30x1.5 | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H307 | d1 N/A 30 mm | L N/A 35 mm | C N/A 9 mm | C1 N/A | Thread G N/A M35x1.5 | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H308 | d1 N/A 35 mm | L N/A 36 mm | C N/A 10 mm | C1 N/A | Thread G N/A M40x1.5 | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H2308 | d1 N/A 35 mm | L N/A 46 mm | C N/A 10 mm | C1 N/A | Thread G N/A M40x1.5 | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H309 | d1 N/A 40 mm | L N/A 39 mm | C N/A 11 mm | C1 N/A | Thread G N/A M45x1.5 | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H2309 | d1 N/A 40 mm | L N/A 50 mm | C N/A 11 mm | C1 N/A | Thread G N/A M45x1.5 | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
CAD
N/A
|
| H310 | d1 N/A 45 mm | L N/A 42 mm | C N/A 12 mm | C1 N/A | Thread G N/A M50x1.5 | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 |
CAD
N/A
|
| H2310 | d1 N/A 45 mm | L N/A 55 mm | C N/A 12 mm | C1 N/A | Thread G N/A M50x1.5 | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 |
CAD
N/A
|
| H311 | d1 N/A 50 mm | L N/A 45 mm | C N/A 12 mm | C1 N/A | Thread G N/A M55x2 | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 |
CAD
N/A
|
| H2311 | d1 N/A 50 mm | L N/A 59 mm | C N/A 12 mm | C1 N/A | Thread G N/A M55x2 | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 |
CAD
N/A
|
| H312 | d1 N/A 55 mm | L N/A 47 mm | C N/A 13 mm | C1 N/A | Thread G N/A M60x2 | D3 N/A 80 mm | Locknut N/A KM12 | Lockwasher and Lockplates N/A MB12 | Appropriate Hydraulic Nut N/A HMV12 |
CAD
N/A
|
| H2312 | d1 N/A 55 mm | L N/A 62 mm | C N/A 13 mm | C1 N/A | Thread G N/A M60x2 | D3 N/A 80 mm | Locknut N/A KM12 | Lockwasher and Lockplates N/A MB12 | Appropriate Hydraulic Nut N/A HMV12 |
CAD
N/A
|
| H313 | d1 N/A 60 mm | L N/A 50 mm | C N/A 14 mm | C1 N/A | Thread G N/A M65x2 | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 |
CAD
N/A
|
| H314 | d1 N/A 60 mm | L N/A 52 mm | C N/A 14 mm | C1 N/A | Thread G N/A M70x2 | D3 N/A 92 mm | Locknut N/A KM14 | Lockwasher and Lockplates N/A MB14 | Appropriate Hydraulic Nut N/A HMV14 |
CAD
N/A
|
| H2313 | d1 N/A 60 mm | L N/A 65 mm | C N/A 14 mm | C1 N/A | Thread G N/A M65x2 | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 |
CAD
N/A
|
| H2314 | d1 N/A 60 mm | L N/A 68 mm | C N/A 14 mm | C1 N/A | Thread G N/A M70x2 | D3 N/A 92 mm | Locknut N/A KM14 | Lockwasher and Lockplates N/A MB14 | Appropriate Hydraulic Nut N/A HMV14 |
CAD
N/A
|
| H315 | d1 N/A 65 mm | L N/A 55 mm | C N/A 15 mm | C1 N/A | Thread G N/A M75x2 | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 |
CAD
N/A
|
| H2315 | d1 N/A 65 mm | L N/A 73 mm | C N/A 15 mm | C1 N/A | Thread G N/A M75x2 | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 |
CAD
N/A
|
| H316 | d1 N/A 70 mm | L N/A 59 mm | C N/A 17 mm | C1 N/A | Thread G N/A M80x2 | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 |
CAD
N/A
|
| H2316 | d1 N/A 70 mm | L N/A 78 mm | C N/A 17 mm | C1 N/A | Thread G N/A M80x2 | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 |
CAD
N/A
|
| H317 | d1 N/A 75 mm | L N/A 63 mm | C N/A 18 mm | C1 N/A | Thread G N/A M85x2 | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 |
CAD
N/A
|
| H2317 | d1 N/A 75 mm | L N/A 82 mm | C N/A 18 mm | C1 N/A | Thread G N/A M85x2 | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 |
CAD
N/A
|
| H318 | d1 N/A 80 mm | L N/A 65 mm | C N/A 18 mm | C1 N/A | Thread G N/A M90x2 | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 |
CAD
N/A
|
| H2318 | d1 N/A 80 mm | L N/A 86 mm | C N/A 18 mm | C1 N/A | Thread G N/A M90x2 | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 |
CAD
N/A
|