CAD (0)
▾
Metric AOH Hydraulic Withdrawal Sleeve
Spherical Roller Bearing Metric and Inch Accessories
- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH31/560 | d1 N/A 530 mm | L N/A 335 mm | b N/A 55 mm | Thread D1 N/A Tr600x6 | Appropriate Withdrawal Nut No. N/A HM 31/600 | Appropriate Hydraulic Nut N/A HMV 120 |
CAD
N/A
|
| AOH241/560G | d1 N/A 530 mm | L N/A 393 mm | b N/A 38 mm | Thread D1 N/A Tr600x6 | Appropriate Withdrawal Nut No. N/A HM 31/600 | Appropriate Hydraulic Nut N/A HMV 120 |
CAD
N/A
|
| AOH30/600 | d1 N/A 560 mm | L N/A 245 mm | b N/A 45 mm | Thread D1 N/A Tr630x6 | Appropriate Withdrawal Nut No. N/A HM 30/630 | Appropriate Hydraulic Nut N/A HMV 126 |
CAD
N/A
|
| AOH31/600 | d1 N/A 560 mm | L N/A 355 mm | b N/A 55 mm | Thread D1 N/A Tr630x6 | Appropriate Withdrawal Nut No. N/A HM 31/630 | Appropriate Hydraulic Nut N/A HMV 126 |
CAD
N/A
|
| AOH241/600 | d1 N/A 560 mm | L N/A 413 mm | b N/A 38 mm | Thread D1 N/A Tr630x6 | Appropriate Withdrawal Nut No. N/A HM 31/630 | Appropriate Hydraulic Nut N/A HMV 126 |
CAD
N/A
|
| AOH32/600G | d1 N/A 560 mm | L N/A 445 mm | b N/A 55 mm | Thread D1 N/A Tr630x6 | Appropriate Withdrawal Nut No. N/A HM 31/630 | Appropriate Hydraulic Nut N/A HMV 126 |
CAD
N/A
|
| AOH30/630 | d1 N/A 600 mm | L N/A 258 mm | b N/A 45 mm | Thread D1 N/A Tr670x6 | Appropriate Withdrawal Nut No. N/A HM 30/670 | Appropriate Hydraulic Nut N/A HMV 134 |
CAD
N/A
|
| AOH31/630 | d1 N/A 600 mm | L N/A 375 mm | b N/A 60 mm | Thread D1 N/A Tr670x6 | Appropriate Withdrawal Nut No. N/A HM 31/670 | Appropriate Hydraulic Nut N/A HMV 134 |
CAD
N/A
|
| AOH241/630G | d1 N/A 600 mm | L N/A 440 mm | b N/A 40 mm | Thread D1 N/A Tr670x6 | Appropriate Withdrawal Nut No. N/A HM 31/670 | Appropriate Hydraulic Nut N/A HMV 134 |
CAD
N/A
|
| AOH32/630G | d1 N/A 600 mm | L N/A 475 mm | b N/A 63 mm | Thread D1 N/A Tr670x6 | Appropriate Withdrawal Nut No. N/A HM 31/670 | Appropriate Hydraulic Nut N/A HMV 134 |
CAD
N/A
|
| AOH30/670 | d1 N/A 630 mm | L N/A 280 mm | b N/A 50 mm | Thread D1 N/A Tr710x7 | Appropriate Withdrawal Nut No. N/A HM 30/710 | Appropriate Hydraulic Nut N/A HMV 142 |
CAD
N/A
|
| AOH241/670 | d1 N/A 630 mm | L N/A 452 mm | b N/A 40 mm | Thread D1 N/A Tr710x7 | Appropriate Withdrawal Nut No. N/A HM 31/710 | Appropriate Hydraulic Nut N/A HMV 142 |
CAD
N/A
|
| AOH32/670G | d1 N/A 630 mm | L N/A 500 mm | b N/A 62 mm | Thread D1 N/A Tr710x7 | Appropriate Withdrawal Nut No. N/A HM 31/710 | Appropriate Hydraulic Nut N/A HMV 142 |
CAD
N/A
|
| AOH32/710G | d1 N/A 670 mm | L N/A 515 mm | b N/A 65 mm | Thread D1 N/A Tr750x7 | Appropriate Withdrawal Nut No. N/A HM 31/750 | Appropriate Hydraulic Nut N/A HMV 150 |
CAD
N/A
|
| AOH30/750 | d1 N/A 710 mm | L N/A 300 mm | b N/A 50 mm | Thread D1 N/A Tr800x7 | Appropriate Withdrawal Nut No. N/A HM 30/800 | Appropriate Hydraulic Nut N/A HMV 160 |
CAD
N/A
|
| AOH31/750 | d1 N/A 710 mm | L N/A 425 mm | b N/A 60 mm | Thread D1 N/A Tr800x7 | Appropriate Withdrawal Nut No. N/A HM 31/800 | Appropriate Hydraulic Nut N/A HMV 160 |
CAD
N/A
|
| AOH32/750 | d1 N/A 710 mm | L N/A 540 mm | b N/A 65 mm | Thread D1 N/A Tr800x7 | Appropriate Withdrawal Nut No. N/A HM 31/800 | Appropriate Hydraulic Nut N/A HMV 160 |
CAD
N/A
|
| AOH30/800 | d1 N/A 750 mm | L N/A 308 mm | b N/A 50 mm | Thread D1 N/A Tr850x7 | Appropriate Withdrawal Nut No. N/A HM 30/850 | Appropriate Hydraulic Nut N/A HMV 170 |
CAD
N/A
|
| AOH31/800 | d1 N/A 750 mm | L N/A 438 mm | b N/A 63 mm | Thread D1 N/A Tr850x7 | Appropriate Withdrawal Nut No. N/A HM 31/850 | Appropriate Hydraulic Nut N/A HMV 170 |
CAD
N/A
|
| AOH32/800G | d1 N/A 750 mm | L N/A 550 mm | b N/A 67 mm | Thread D1 N/A Tr850x7 | Appropriate Withdrawal Nut No. N/A HM 31/850 | Appropriate Hydraulic Nut N/A HMV 170 |
CAD
N/A
|
| AOH30/850 | d1 N/A 800 mm | L N/A 325 mm | b N/A 53 mm | Thread D1 N/A Tr900x7 | Appropriate Withdrawal Nut No. N/A HM 30/900 | Appropriate Hydraulic Nut N/A HMV 180 |
CAD
N/A
|
| AOH31/850 | d1 N/A 800 mm | L N/A 462 mm | b N/A 62 mm | Thread D1 N/A Tr900x7 | Appropriate Withdrawal Nut No. N/A HM 31/900 | Appropriate Hydraulic Nut N/A HMV 180 |
CAD
N/A
|
| AOH32/850 | d1 N/A 800 mm | L N/A 585 mm | b N/A 70 mm | Thread D1 N/A Tr900x7 | Appropriate Withdrawal Nut No. N/A HM 31/900 | Appropriate Hydraulic Nut N/A HMV 180 |
CAD
N/A
|
| AOH30/900 | d1 N/A 850 mm | L N/A 335 mm | b N/A 55 mm | Thread D1 N/A Tr950x8 | Appropriate Withdrawal Nut No. N/A HM 30/950 | Appropriate Hydraulic Nut N/A HMV 190 |
CAD
N/A
|
| AOH240/900 | d1 N/A 850 mm | L N/A 430 mm | b N/A 55 mm | Thread D1 N/A Tr950x8 | Appropriate Withdrawal Nut No. N/A HM 31/950 | Appropriate Hydraulic Nut N/A HMV 190 |
CAD
N/A
|