CAD (0)
▾
Metric Lockwasher
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
D1 |
k |
D4 |
D5 |
Number of Tangs |
Locknut Number |
CAD |
|---|---|---|---|---|---|---|---|
| MB25 | D1 N/A 125 mm | k N/A 120 mm | D4 N/A 148 mm | D5 N/A 170 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 25 |
CAD
N/A
|
| MB26 | D1 N/A 130 mm | k N/A 125 mm | D4 N/A 149 mm | D5 N/A 175 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 26 |
CAD
N/A
|
| MB27 | D1 N/A 135 mm | k N/A 130 mm | D4 N/A 160 mm | D5 N/A 185 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 27 |
CAD
N/A
|
| MB28 | D1 N/A 140 mm | k N/A 135 mm | D4 N/A 160 mm | D5 N/A 192 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 28 |
CAD
N/A
|
| MB29 | D1 N/A 145 mm | k N/A 140 mm | D4 N/A 172 mm | D5 N/A 202 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 29 |
CAD
N/A
|
| MB30 | D1 N/A 150 mm | k N/A 145 mm | D4 N/A 171 mm | D5 N/A 205 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 30 |
CAD
N/A
|
| MB31 | D1 N/A 155 mm | k N/A 147.5 mm | D4 N/A 182 mm | D5 N/A 212 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 31 |
CAD
N/A
|
| MB32 | D1 N/A 160 mm | k N/A 154 mm | D4 N/A 182 mm | D5 N/A 217 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 32 |
CAD
N/A
|
| MB33 | D1 N/A 165 mm | k N/A 157.5 mm | D4 N/A 193 mm | D5 N/A 222 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 33 |
CAD
N/A
|
| MB34 | D1 N/A 170 mm | k N/A 164 mm | D4 N/A 193 mm | D5 N/A 232 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 34 |
CAD
N/A
|
| MB36 | D1 N/A 180 mm | k N/A 174 mm | D4 N/A 203 mm | D5 N/A 242 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 36 |
CAD
N/A
|
| MB38 | D1 N/A 190 mm | k N/A 184 mm | D4 N/A 214 mm | D5 N/A 252 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 38 |
CAD
N/A
|
| MB40 | D1 N/A 200 mm | k N/A 194 mm | D4 N/A 226 mm | D5 N/A 262 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 40 |
CAD
N/A
|
| MB44 | D1 N/A 220 mm | k N/A 213 mm | D4 N/A 250 mm | D5 N/A 292 mm | Number of Tangs N/A 19 | Locknut Number N/A HM44T |
CAD
N/A
|
| MB48 | D1 N/A 240 mm | k N/A 233 mm | D4 N/A 270 mm | D5 N/A 312 mm | Number of Tangs N/A 19 | Locknut Number N/A HM48T |
CAD
N/A
|
| MB52 | D1 N/A 260 mm | k N/A 253 mm | D4 N/A 300 mm | D5 N/A 342 mm | Number of Tangs N/A 23 | Locknut Number N/A HM52T |
CAD
N/A
|
| MB56 | D1 N/A 280 mm | k N/A 273 mm | D4 N/A 320 mm | D5 N/A 362 mm | Number of Tangs N/A 23 | Locknut Number N/A HM56T |
CAD
N/A
|
| MBL24 | D1 N/A 120 mm | k N/A 115 mm | D4 N/A 135 mm | D5 N/A 151 mm | Number of Tangs N/A 19 | Locknut Number N/A KML24 |
CAD
N/A
|
| MBL26 | D1 N/A 130 mm | k N/A 125 mm | D4 N/A 145 mm | D5 N/A 161 mm | Number of Tangs N/A 19 | Locknut Number N/A KML26 |
CAD
N/A
|
| MBL28 | D1 N/A 140 mm | k N/A 135 mm | D4 N/A 155 mm | D5 N/A 171 mm | Number of Tangs N/A 19 | Locknut Number N/A KML28 |
CAD
N/A
|
| MBL30 | D1 N/A 150 mm | k N/A 145 mm | D4 N/A 170 mm | D5 N/A 188 mm | Number of Tangs N/A 19 | Locknut Number N/A KML30 |
CAD
N/A
|
| MBL32 | D1 N/A 160 mm | k N/A 154 mm | D4 N/A 180 mm | D5 N/A 199 mm | Number of Tangs N/A 19 | Locknut Number N/A KML32 |
CAD
N/A
|
| MBL34 | D1 N/A 170 mm | k N/A 164 mm | D4 N/A 190 mm | D5 N/A 211 mm | Number of Tangs N/A 19 | Locknut Number N/A KML34 |
CAD
N/A
|
| MBL36 | D1 N/A 180 mm | k N/A 174 mm | D4 N/A 200 mm | D5 N/A 221 mm | Number of Tangs N/A 19 | Locknut Number N/A KML36 |
CAD
N/A
|
| MBL38 | D1 N/A 190 mm | k N/A 184 mm | D4 N/A 210 mm | D5 N/A 231 mm | Number of Tangs N/A 19 | Locknut Number N/A KML38 |
CAD
N/A
|