CAD (0)
▾
UFP Backing Plate
Spherical Roller Bearing Solid-Block Secondary Sealing
1 2
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
|---|---|---|---|---|---|
| UFP080MM | Shaft Size N/A 80 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 7.38 in187.5 mm |
CAD
N/A
|
| UFP085MM | Shaft Size N/A 85 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 7.38 in187.5 mm |
CAD
N/A
|
| UFP307 | Shaft Size N/A 3 7/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 7.38 in187.5 mm |
CAD
N/A
|
| UFP308 | Shaft Size N/A 3 1/2 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 7.38 in187.5 mm |
CAD
N/A
|
| UFP090MM | Shaft Size N/A 90 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 7.38 in187.5 mm |
CAD
N/A
|
| UFP315 | Shaft Size N/A 3 15/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 8.13 in206.5 mm |
CAD
N/A
|
| UFP400 | Shaft Size N/A 4 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 8.13 in206.5 mm |
CAD
N/A
|
| UFP100MM | Shaft Size N/A 100 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.63 in16 mm | Dimension C N/A 8.13 in206.5 mm |
CAD
N/A
|
| UFP110MM | Shaft Size N/A 110 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 8.5 in215.9 mm |
CAD
N/A
|
| UFP407 | Shaft Size N/A 4 7/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 8.5 in215.9 mm |
CAD
N/A
|
| UFP408 | Shaft Size N/A 4 1/2 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 8.5 in215.9 mm |
CAD
N/A
|
| UFP115MM | Shaft Size N/A 115 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 8.5 in215.9 mm |
CAD
N/A
|
| UFP125MM | Shaft Size N/A 125 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 11.77 in299 mm |
CAD
N/A
|
| UFP415 | Shaft Size N/A 4 15/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 11.77 in299 mm |
CAD
N/A
|
| UFP500 | Shaft Size N/A 5 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 11.77 in299 mm |
CAD
N/A
|
| UFP130MM | Shaft Size N/A 130 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.7 in17.8 mm | Dimension C N/A 11.77 in299 mm |
CAD
N/A
|
1 2