CAD (0)
▾
Urethane Closed End Cover
Spherical Roller Bearing Solid-Block Secondary Sealing
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
1 2
Part Number |
Type |
Dimension A |
Dimension B |
Dimension C1 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|
| CS44 | Type N/A Closed | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
1 2