CAD (0)
▾
Urethane Open End Cover with DR Seal
Spherical Roller Bearing Solid-Block Secondary Sealing
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CKDR703 | Type N/A Open | Shaft Size N/A 7 3/16 in | Dimension A N/A 13.20 in335.2 mm | Dimension B N/A 11.29 in286.8 mm | Dimension C1 N/A 1.51 in38.3 mm | Dimension C2 N/A 1.61 in40.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR704 | Type N/A Open | Shaft Size N/A 7 1/4 in | Dimension A N/A 13.20 in335.2 mm | Dimension B N/A 11.29 in286.8 mm | Dimension C1 N/A 1.51 in38.3 mm | Dimension C2 N/A 1.61 in40.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR180MM | Type N/A Open | Shaft Size N/A 180 mm | Dimension A N/A 13.20 in335.2 mm | Dimension B N/A 11.29 in286.8 mm | Dimension C1 N/A 1.51 in38.3 mm | Dimension C2 N/A 1.61 in40.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR713 | Type N/A Open | Shaft Size N/A 7 13/16 in | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Dimension C2 N/A 1.73 in43.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR714 | Type N/A Open | Shaft Size N/A 7 7/8 in | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Dimension C2 N/A 1.73 in43.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR715 | Type N/A Open | Shaft Size N/A 7 15/16 in | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Dimension C2 N/A 1.73 in43.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR800 | Type N/A Open | Shaft Size N/A 8 in | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Dimension C2 N/A 1.73 in43.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| CKDR200MM | Type N/A Open | Shaft Size N/A 200 mm | Dimension A N/A 14.45 in367 mm | Dimension B N/A 12.36 in314 mm | Dimension C1 N/A 1.63 in41.4 mm | Dimension C2 N/A 1.73 in43.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|