CAD (0)
▾
Spherical Roller Bearings - Solid Lube
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Maximum Operating Speed |
Bore (d) |
O.D. (D) |
Width (B) |
CAD |
|---|---|---|---|---|---|
| 23130EJW33C3VSL609 | Maximum Operating Speed N/A 430 rpm | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 80 mm3.1496 in |
CAD
N/A
|
| 22230EJW33VSL609 | Maximum Operating Speed N/A 400 rpm | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | Width (B) N/A 73 mm2.8740 in |
CAD
N/A
|
| 22330EJW33VSL609 | Maximum Operating Speed N/A 360 rpm | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 108 mm4.2520 in |
CAD
N/A
|
| 22330EJW33C3VSL609 | Maximum Operating Speed N/A 360 rpm | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 108 mm4.2520 in |
CAD
N/A
|
| 23132EJW33C3VSL609 | Maximum Operating Speed N/A 400 rpm | Bore (d) N/A 160 mm | O.D. (D) N/A 270 mm10.6299 in | Width (B) N/A 86 mm3.3858 in |
CAD
N/A
|
| 23034EJW33VSL609 | Maximum Operating Speed N/A 400 rpm | Bore (d) N/A 170 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 67 mm2.6378 in |
CAD
N/A
|