CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 6100 rpm N/A 5000 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 5400 rpm N/A 4400 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 4700 rpm N/A 3900 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »