CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
626 - 650 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1400 rpm N/A 1300 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1400 rpm N/A 1300 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1400 rpm N/A 1300 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1400 rpm N/A 1300 rpm N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1400 rpm N/A 1300 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 1300 rpm N/A 1200 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
626 - 650 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »