CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
701 - 725 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
701 - 725 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »