CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
851 - 875 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
851 - 875 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »