CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
76 - 100 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 37 mm1.4567 in N/A N/A N/A
N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
76 - 100 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »