CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270.000 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A
N/A 150 mm N/A 270.000 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »