CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »