CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »