CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Flange Unit
Split Cylindrical Roller Bearing Flange Units
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM120BXHFFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM120BRHFFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHF | Shaft Size N/A 4.75 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHF | Shaft Size N/A 4.75 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHFKPS | Shaft Size N/A 4.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHFKPS | Shaft Size N/A 4.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHFRSS | Shaft Size N/A 4.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHFRSS | Shaft Size N/A 4.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHFHTPS | Shaft Size N/A 4.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHFHTPS | Shaft Size N/A 4.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHFATL | Shaft Size N/A 4.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHFATL | Shaft Size N/A 4.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BXHFFS | Shaft Size N/A 4.75 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSE412BRHFFS | Shaft Size N/A 4.75 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHF | Shaft Size N/A 125 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BRHF | Shaft Size N/A 125 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHFKPS | Shaft Size N/A 125 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BRHFKPS | Shaft Size N/A 125 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHFRSS | Shaft Size N/A 125 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BRHFRSS | Shaft Size N/A 125 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHFHTPS | Shaft Size N/A 125 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BRHFHTPS | Shaft Size N/A 125 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHFATL | Shaft Size N/A 125 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BRHFATL | Shaft Size N/A 125 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A
|
| LSM125BXHFFS | Shaft Size N/A 125 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1740 rpm |
CAD
N/A
|