CAD (0)
▾
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE700BRHSHTPS | Shaft Size N/A 7 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSE700BXHSATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSE700BRHSATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSE700BXHSFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSE700BRHSFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHSKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHSKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHSRSS | Shaft Size N/A 180 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHSRSS | Shaft Size N/A 180 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHSHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHSHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHSATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHSATL | Shaft Size N/A 180 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BXHSFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSM180BRHSFS | Shaft Size N/A 180 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
| HSE704BXHS | Shaft Size N/A 7.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHS | Shaft Size N/A 7.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHSKPS | Shaft Size N/A 7.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHSKPS | Shaft Size N/A 7.25 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHSRSS | Shaft Size N/A 7.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHSRSS | Shaft Size N/A 7.25 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BXHSHTPS | Shaft Size N/A 7.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
| HSE704BRHSHTPS | Shaft Size N/A 7.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|