CAD (0)
▾
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM260BXHSFS | Shaft Size N/A 260 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BRHSHTPS | Shaft Size N/A 260 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BXHSHTPS | Shaft Size N/A 260 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BRHSATL | Shaft Size N/A 260 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BXHSATL | Shaft Size N/A 260 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BRHSKPS | Shaft Size N/A 260 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BXHSKPS | Shaft Size N/A 260 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BRHSRSS | Shaft Size N/A 260 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSM260BXHSRSS | Shaft Size N/A 260 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 700 rpm |
CAD
N/A
|
| HSE1100BXHS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHSKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHSKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHSRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHSRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHSHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHSHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHSATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHSATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHSFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHSFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSM280BXHS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSM280BRHS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSM280BXHSKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSM280BRHSKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|