CAD (0)
  • Cart is empty
876 - 900 of 1059 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 17 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 17 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 17 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 17 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 17 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 17 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 17 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 17 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 17 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A
N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A
N/A 18 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A
N/A 18 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A
876 - 900 of 1059 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »