CAD (0)
▾
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1800BXHSKPS | Shaft Size N/A 18 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSKPS | Shaft Size N/A 18 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BXHSRSS | Shaft Size N/A 18 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSRSS | Shaft Size N/A 18 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BXHSHTPS | Shaft Size N/A 18 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSHTPS | Shaft Size N/A 18 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BXHSATL | Shaft Size N/A 18 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSATL | Shaft Size N/A 18 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BXHSFS | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSFS | Shaft Size N/A 18 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BRHSLAB | Shaft Size N/A 18 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSE1800BXHSLAB | Shaft Size N/A 18 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BXHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM460BRHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|