CAD (0)
▾
Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
Split Cylindrical Roller Bearing Heavy Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM560BXHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BRHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BXHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BRHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BXHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BRHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BRHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A 86012 lbf382600 N | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM560BXHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1077959 lbf4795000 N | Cor - Static Load Rating N/A 2115902 lbf9412000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 280 rpm |
CAD
N/A
|
| HSM580BXHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BXHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BXHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BXHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BXHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BXHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSM580BRHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHS | Shaft Size N/A 23 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHSKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BRHSKPS | Shaft Size N/A 23 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
| HSE2300BXHSRSS | Shaft Size N/A 23 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|