CAD (0)
  • Cart is empty
426 - 450 of 672 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 125 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 125 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
N/A 5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
N/A 5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
426 - 450 of 672 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »