CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM360BRHSHTPS | Shaft Size N/A 360.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHSATL | Shaft Size N/A 360.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHSATL | Shaft Size N/A 360.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHSFS | Shaft Size N/A 360.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHSFS | Shaft Size N/A 360.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHSLAB | Shaft Size N/A 360.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHSLAB | Shaft Size N/A 360.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM380BXHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BRHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM380BXHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|