CAD (0)
  • Cart is empty
1351 - 1375 of 1524 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
N/A 460 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
N/A 460 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
N/A 460 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A
N/A 460 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A
N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 480 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 480 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 19 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
N/A 19 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
N/A 19 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
1351 - 1375 of 1524 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »