CAD (0)
  • Cart is empty
1401 - 1425 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 20 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 20 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
N/A 20 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
N/A 530 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
N/A 530 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
N/A 530 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
N/A 530 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
N/A 530 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
N/A 530 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
N/A 530 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
N/A 530 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
N/A 530 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
N/A 530 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
1401 - 1425 of 1524 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »