CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
Timken® IP69K Hygienic Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Total Height H2 (in)
Total Height H2 (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAP208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBP208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBP208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP208-24-IP69K/F | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP208-24-IP69K/FVSL613 | Bore Size N/A 1.5 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBP208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBP208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP209-26-IP69K/F | Bore Size N/A 1.625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP209-26-IP69K/FVSL613 | Bore Size N/A 1.625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBP209-26-IP69K/F | Bore Size N/A 1.625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBP209-26-IP69K/FVSL613 | Bore Size N/A 1.625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP209-27-IP69K/F | Bore Size N/A 1.6875 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|