CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
51 - 75 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1.25 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.25 in N/A Machined Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.25 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.25 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.25 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.25 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.25 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.25 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
N/A 1.25 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.25 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.3125 in N/A Machined Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.375 in N/A Machined Stainless Steel N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.375 in N/A Machined Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.375 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.375 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Machined Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Machined Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35.000 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1.4375 in N/A Machined Stainless Steel N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
51 - 75 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »