CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
1 - 25 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 3/4 in N/A Hygienic Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Hygienic Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
1 - 25 of 278 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »