CAD (0)
▾
Mounted Split Cylindrical Roller Bearings - Marine
TIMKEN® Mounted Engineered Bearings - Marine
1 2
Clear
Filter
Series Type
Shaft Size (in)
Bearing Type
Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Bearing Type |
Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE1100BXHATL | Shaft Size N/A 11 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHFATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHSATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHATLE0302 | Shaft Size N/A 11 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1108BXHFATL | Shaft Size N/A 11.5 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHSATL | Shaft Size N/A 11.5 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHATL | Shaft Size N/A 11.5 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHFATLE0302 | Shaft Size N/A 11.5 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHSATLE0302 | Shaft Size N/A 11.5 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1108BXHATLE0302 | Shaft Size N/A 11.5 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHFATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHSATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHATL | Shaft Size N/A 12 in | Bearing Type N/A Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHFATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Round Flange | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHSATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Four-Bolt Plummer Block | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
| LSE1200BXHATLE0302 | Shaft Size N/A 12 in | Bearing Type N/A Marine Split Cylindrical Expansion Type | Type N/A Bearing and Housing | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|
1 2