CAD (0)
▾
Timken Drives® - Single Pitch Chain Cut Strands
Diamond® and Drives® Chain
« 6
Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 240HZNP (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 240HZCR (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 240CC (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 240HZCC (3.000" Pitch) | P - Pitch N/A 3.000 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
« 6