CAD (0)
  • Cart is empty

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

N/A UC209-28 N/A 1.75 in N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
N/A UC209 N/A 45 mm N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
N/A UC210-30 N/A 1.875 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A UC210-31 N/A 1.9375 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A UC210 N/A 50 mm N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A UC211-32 N/A 2 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A UC210-32 N/A 2 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
N/A UC211-34 N/A 2.125 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A UC211 N/A 55 mm N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A UC211-35 N/A 2.1875 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
N/A UC212-36 N/A 2.25 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A UC212 N/A 60 mm N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A UC212-38 N/A 2.375 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A UC212-39 N/A 2.4375 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
N/A UC213-40 N/A 2.5 in N/A 70 mm2.756 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
N/A UC213 N/A 65 mm N/A 70 mm2.756 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
N/A UC214-44 N/A 2.75 in N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
N/A UC214 N/A 70 mm N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
N/A UC215-47 N/A 2.9375 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
N/A UC215 N/A 75 mm N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
N/A UC215-48 N/A 3 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
N/A UC216-50 N/A 3.125 in N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
N/A UC216 N/A 80 mm N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
N/A UC217-52 N/A 3.25 in N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
N/A UC217 N/A 85 mm N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3