CAD (0)
▾
UCFL 200 Two-Bolt Flanged Mounted Bearings - Set Screw Locking
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● UCFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCFL218-56 | Bearing Number N/A UC218-56 | Shaft Size d N/A 3.5 in | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|
| UCFL218 | Bearing Number N/A UC218 | Shaft Size d N/A 90 mm | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|