CAD (0)
▾
UKFL 200 Two-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
U Series - Two-Bolt Flanged Mounted Bearings (UCFL 200, UCFL 300, UELFL 200, UKFL 200)
● UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
● UKFL two-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKFL series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
1 2
Bearing Unit - Adapter Sleeve * |
Bearing Unit - Adapter Sleeve |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UKFL205 - HE2305 | Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 | Shaft Size d N/A 3/4 in | Static Load Rating N/A 7900 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UKFL205 - H2305 | Bearing Unit - Adapter Sleeve N/A UK205 - H2305 | Shaft Size d N/A 20 mm | Static Load Rating N/A 7900 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UKFL206 - H2306 | Bearing Unit - Adapter Sleeve N/A UK206 - H2306 | Shaft Size d N/A 25.000 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UKFL206 - HE2306 | Bearing Unit - Adapter Sleeve N/A UK206 - HE2306 | Shaft Size d N/A 1 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
| UKFL207 - HS2307 | Bearing Unit - Adapter Sleeve N/A UK207 - HS2307 | Shaft Size d N/A 1.125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UKFL207 - H2307 | Bearing Unit - Adapter Sleeve N/A UK207 - H2307 | Shaft Size d N/A 30 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UKFL208 - HE2308 | Bearing Unit - Adapter Sleeve N/A UK208 - HE2308 | Shaft Size d N/A 1.25 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UKFL208 - H2308 | Bearing Unit - Adapter Sleeve N/A UK208 - H2308 | Shaft Size d N/A 35.000 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UKFL209 - HE2309 | Bearing Unit - Adapter Sleeve N/A UK209 - HE2309 | Shaft Size d N/A 1.5 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UKFL209 - H2309 | Bearing Unit - Adapter Sleeve N/A UK209 - H2309 | Shaft Size d N/A 40 mm | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UKFL210 - HE2310 | Bearing Unit - Adapter Sleeve N/A UK210 - HE2310 | Shaft Size d N/A 1.75 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UKFL210 - H2310 | Bearing Unit - Adapter Sleeve N/A UK210 - H2310 | Shaft Size d N/A 45.000 mm | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UKFL211 - H2311 | Bearing Unit - Adapter Sleeve N/A UK211 - H2311 | Shaft Size d N/A 50.000 mm | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UKFL211 - HE2311 | Bearing Unit - Adapter Sleeve N/A UK211 - HE2311 | Shaft Size d N/A 2 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UKFL212 - HS2312 | Bearing Unit - Adapter Sleeve N/A UK212 - HS2312 | Shaft Size d N/A 2.125 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UKFL212 - H2312 | Bearing Unit - Adapter Sleeve N/A UK212 - H2312 | Shaft Size d N/A 55.000 mm | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UKFL213 - HE2313 | Bearing Unit - Adapter Sleeve N/A UK213 - HE2313 | Shaft Size d N/A 2.25 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UKFL213 - H2313 | Bearing Unit - Adapter Sleeve N/A UK213 - H2313 | Shaft Size d N/A 60.000 mm | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UKFL215 - HE2315 | Bearing Unit - Adapter Sleeve N/A UK215 - HE2315 | Shaft Size d N/A 2.5 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UKFL215 - H2315 | Bearing Unit - Adapter Sleeve N/A UK215 - H2315 | Shaft Size d N/A 65.000 mm | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UKFL216 - HE2316 | Bearing Unit - Adapter Sleeve N/A UK216 - HE2316 | Shaft Size d N/A 2.75 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
| UKFL216 - H2316 | Bearing Unit - Adapter Sleeve N/A UK216 - H2316 | Shaft Size d N/A 70 mm | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
| UKFL217 - H2317 | Bearing Unit - Adapter Sleeve N/A UK217 - H2317 | Shaft Size d N/A 75.000 mm | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|
| UKFL217 - HE2317 | Bearing Unit - Adapter Sleeve N/A UK217 - HE2317 | Shaft Size d N/A 3 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|
| UKFL218 - H2318 | Bearing Unit - Adapter Sleeve N/A UK218 - H2318 | Shaft Size d N/A 80 mm | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|
1 2