CAD (0)
▾
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
● The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
● The eccentric locking feature is ideal for non-reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
● The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
● The eccentric locking feature is ideal for non-reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
1 2
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Total Width (mm)
Total Width (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UEL201 | Bore (d) N/A 12 mm | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL201-8 | Bore (d) N/A 1/2 in | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL202 | Bore (d) N/A 15 mm | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL202-10 | Bore (d) N/A 0.625 in | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL203 | Bore (d) N/A 17 mm | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL204-12 | Bore (d) N/A 3/4 in | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL204 | Bore (d) N/A 20 mm | O.D. (D) N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Radial Load Rating (C0) N/A 6650 N1495 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 N2878 lbf |
CAD
N/A
|
| UEL205-14 | Bore (d) N/A 0.875 in | O.D. (D) N/A 52.000 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Radial Load Rating (C0) N/A 7850 N1765 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 N3147 lbf |
CAD
N/A
|
| UEL205-15 | Bore (d) N/A 0.9375 in | O.D. (D) N/A 52.000 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Radial Load Rating (C0) N/A 7850 N1765 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 N3147 lbf |
CAD
N/A
|
| UEL205 | Bore (d) N/A 25.000 mm | O.D. (D) N/A 52.000 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Radial Load Rating (C0) N/A 7850 N1765 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 N3147 lbf |
CAD
N/A
|
| UEL205-16 | Bore (d) N/A 1 in | O.D. (D) N/A 52.000 mm2.047 in | Total Width N/A 44.4 mm1.748 in | Static Radial Load Rating (C0) N/A 7850 N1765 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 N3147 lbf |
CAD
N/A
|
| UEL206-18 | Bore (d) N/A 1.125 in | O.D. (D) N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Radial Load Rating (C0) N/A 11300 N2540 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 N4384 lbf |
CAD
N/A
|
| UEL206 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Radial Load Rating (C0) N/A 11300 N2540 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 N4384 lbf |
CAD
N/A
|
| UEL206-19 | Bore (d) N/A 1.1875 in | O.D. (D) N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Radial Load Rating (C0) N/A 11300 N2540 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 N4384 lbf |
CAD
N/A
|
| UEL206-20 | Bore (d) N/A 1.25 in | O.D. (D) N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Radial Load Rating (C0) N/A 11300 N2540 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 N4384 lbf |
CAD
N/A
|
| UEL207-20 | Bore (d) N/A 1.25 in | O.D. (D) N/A 72.000 mm2.835 in | Total Width N/A 51.1 mm2.012 in | Static Radial Load Rating (C0) N/A 15400 N3462 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N5778 lbf |
CAD
N/A
|
| UEL207-21 | Bore (d) N/A 1.3125 in | O.D. (D) N/A 72.000 mm2.835 in | Total Width N/A 51.1 mm2.012 in | Static Radial Load Rating (C0) N/A 15400 N3462 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N5778 lbf |
CAD
N/A
|
| UEL207-22 | Bore (d) N/A 1.375 in | O.D. (D) N/A 72.000 mm2.835 in | Total Width N/A 51.1 mm2.012 in | Static Radial Load Rating (C0) N/A 15400 N3462 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N5778 lbf |
CAD
N/A
|
| UEL207 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.835 in | Total Width N/A 51.1 mm2.012 in | Static Radial Load Rating (C0) N/A 15400 N3462 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N5778 lbf |
CAD
N/A
|
| UEL207-23 | Bore (d) N/A 1.4375 in | O.D. (D) N/A 72.000 mm2.835 in | Total Width N/A 51.1 mm2.012 in | Static Radial Load Rating (C0) N/A 15400 N3462 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N5778 lbf |
CAD
N/A
|
| UEL208-24 | Bore (d) N/A 1.5 in | O.D. (D) N/A 80 mm3.15 in | Total Width N/A 56.3 mm2.217 in | Static Radial Load Rating (C0) N/A 17800 N4002 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29100 N6542 lbf |
CAD
N/A
|
| UEL208-25 | Bore (d) N/A 1.5625 in | O.D. (D) N/A 80 mm3.15 in | Total Width N/A 56.3 mm2.217 in | Static Radial Load Rating (C0) N/A 17800 N4002 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29100 N6542 lbf |
CAD
N/A
|
| UEL208 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.15 in | Total Width N/A 56.3 mm2.217 in | Static Radial Load Rating (C0) N/A 17800 N4002 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29100 N6542 lbf |
CAD
N/A
|
| UEL209-26 | Bore (d) N/A 1.625 in | O.D. (D) N/A 85.000 mm3.346 in | Total Width N/A 56.3 mm2.217 in | Static Radial Load Rating (C0) N/A 21300 N4788 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34100 N7666 lbf |
CAD
N/A
|
| UEL209-27 | Bore (d) N/A 1.6875 in | O.D. (D) N/A 85.000 mm3.346 in | Total Width N/A 56.3 mm2.217 in | Static Radial Load Rating (C0) N/A 21300 N4788 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34100 N7666 lbf |
CAD
N/A
|
1 2