CAD (0)
▾
Grid Coupling Taper Lock Bushing Hubs - Metric
Vertical Split Cover Grid Couplings
- The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
- Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
- Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
- Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Part Number |
Description |
Lovejoy® Grid Coupling Size |
Set Screw Style Coupling Size (Dimension T) |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790406841 | Description N/A 1030-HUB-1108TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1030 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 UNC | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 1.940 in49.28 mm |
CAD
N/A
|
| 69790406851 | Description N/A 1030-HUB-1108TL-FRNT MT STD BSW | Lovejoy® Grid Coupling Size N/A 1030 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 1.940 in49.28 mm |
CAD
N/A
|
| 69790406842 | Description N/A 1040-HUB-1108TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1040 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 UNC | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 2.250 in57.15 mm |
CAD
N/A
|
| 69790406852 | Description N/A 1040-HUB-1108TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1040 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 2.250 in57.15 mm |
CAD
N/A
|
| 69790406843 | Description N/A 1050-HUB-1215TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1050 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock UNC | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 1.875 in47.60 mm | Dimension HD N/A 2.630 in66.80 mm |
CAD
N/A
|
| 69790406853 | Description N/A 1050-HUB-1108TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1050 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 1.875 in47.60 mm | Dimension HD N/A 2.630 in66.80 mm |
CAD
N/A
|
| 69790406844 | Description N/A 1060-HUB-1615TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1060 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1615 UNC | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.000 in76.20 mm |
CAD
N/A
|
| 69790406854 | Description N/A 1060-HUB-1615TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1060 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1615 BSW | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.000 in76.20 mm |
CAD
N/A
|
| 69790406845 | Description N/A 1070-HUB-2012TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1070 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2012 UNC | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A
|
| 69790406855 | Description N/A 1070-HUB-2012TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1070 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2012 BSW | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A
|
| 69790406846 | Description N/A 1080-HUB-2525TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1080 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2525 UNC | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 2.625 in66.70 mm | Dimension HD N/A 4.130 in104.90 mm |
CAD
N/A
|
| 69790406856 | Description N/A 1080-HUB-2525TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1080 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2525 BSW | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 2.625 in66.70 mm | Dimension HD N/A 4.130 in104.90 mm |
CAD
N/A
|
| 69790406847 | Description N/A 1090-HUB-3030TL-FRNT MT STD UNC | Lovejoy® Grid Coupling Size N/A 1090 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 UNC | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.110 in79.00 mm | Dimension HD N/A 4.880 in123.95 mm |
CAD
N/A
|
| 69790406857 | Description N/A 1090-HUB-3030TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1090 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 BSW | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.110 in79.00 mm | Dimension HD N/A 4.880 in123.95 mm |
CAD
N/A
|
| 69790406848 | Description N/A 1100-HUB-3030TL-FRNT STD UNC | Lovejoy® Grid Coupling Size N/A 1100 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 UNC | Height N/A 5.590 in | Width N/A 5.590 in | Length thru Bore N/A 3.490 in88.60 mm | Dimension HD N/A 5.590 in142.00 mm | CAD N/A |
| 69790406858 | Description N/A 1100-HUB-3030TL-FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1100 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 BSW | Height N/A 5.590 in | Width N/A 5.590 in | Length thru Bore N/A 3.490 in88.60 mm | Dimension HD N/A 5.590 in142.00 mm | CAD N/A |
| 69790406849 | Description N/A 1110-HUB-3535TL-FRNT MT UNC | Lovejoy® Grid Coupling Size N/A 1110 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3535 UNC | Height N/A 6.310 in | Width N/A 6.310 in | Length thru Bore N/A 3.625 in92.00 mm | Dimension HD N/A 6.310 in160.27 mm |
CAD
N/A
|
| 69790406859 | Description N/A 1110-HUB-3535TL-FRNT MT BSW | Lovejoy® Grid Coupling Size N/A 1110 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3535 BSW | Height N/A 6.310 in | Width N/A 6.310 in | Length thru Bore N/A 3.625 in92.00 mm | Dimension HD N/A 6.310 in160.27 mm |
CAD
N/A
|
| 69790406850 | Description N/A 1120-HUB-4040TL-FRNT MT UNC | Lovejoy® Grid Coupling Size N/A 1120 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 4040 UNC | Height N/A 7.060 in | Width N/A 7.060 in | Length thru Bore N/A 4.375 in111.10 mm | Dimension HD N/A 7.060 in179.32 mm |
CAD
N/A
|
| 69790406860 | Description N/A 1120-HUB-4040TL-FRNT MT BSW | Lovejoy® Grid Coupling Size N/A 1120 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 4040 BSW | Height N/A 7.060 in | Width N/A 7.060 in | Length thru Bore N/A 4.375 in111.10 mm | Dimension HD N/A 7.060 in179.32 mm |
CAD
N/A
|