CAD (0)
▾
CAD Drawings
Bearings
bearings
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2026.jpg
Mounted Bearings
Timken Mounted Bearings are designed to perform in tough environments containing heavy dirt, debris and moisture. From quick-install split housing designs to corrosion-resistant mounted bearings, to sealing and locking innovations, we offer a broad line of custom solutions to boost productivity and lower maintenance cycles. Backed by Timken’s engineering expertise, assemble-to-order capabilities and global availability, Timken Mounted Bearings help equipment run longer. /Asset/Mounted-Bearings--Main-Family-Picture-2026.jpg
ADAPT™ Bearings
(84) The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2026.jpg
Ball Bearings
Timken’s ball bearing offering is suitable for precision to general industrial applications in food and beverage, aerospace, agriculture, construction, and machine tool markets. /Asset/Ball-Bearing-Main-Family-Picture-2021.jpg
Cylindrical Roller Bearings
Timken uses its 80 years of experience designing and manufacturing cylindrical roller bearings to continually advance performance across size ranges and configurations, including inch and metric and one-row, two-row and four-row designs. /Asset/CRB--Main-Family-Picture-2021.jpg
Spherical Roller Bearings
Timken spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present. /Asset/SRB-Main-Family-Picture-2021.jpg
Plain Bearings
Delivers durable, low-friction motion systems designed for maximum reliability and superior performance across heavy-duty industrial and mobile applications /Asset/Plain-Bearings-Main_Family-Picture-2026.jpg
Tapered Roller Bearings
Timken tapered bearings are uniquely designed to manage both thrust and radial loads on rotating shafts and in housings. We manufacture nearly 26,000 bearing combinations – in single, double and four-row configurations. Customized geometries and engineered surfaces can be applied to these bearings to further enhance performance in demanding applications. /Asset/TRB-Main-Family-Picture-2021.jpg
Thrust Bearings
Timken thrust bearings are designed specifically to manage thrust loads in a wide variety of industrial and automotive applications. We manufacture five basic designs of thrust bearings that include ball, crossed roller, cylindrical roller, tapered roller and spherical roller designs to meet full range industry applications. /Asset/Thrust-Main-Family-Picture-2021.jpg