Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSTBY208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY208-24/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208-24/FVSL525 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY208-24/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY208-25/F | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208-25/FVSL525 | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY208-25/FVSL613 | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY208-25-IP69K/F | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY204-12/F | N/A 0.7500 in | N/A Machined Stainless Steel | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY204-12/FVSL525 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY204-12/FVSL613 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY204-12-IP69K/F | N/A 0.7500 in | N/A Machined Stainless Steel | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM204-12/F | N/A 0.7500 in | N/A Hygienic Stainless Steel | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM204-12/FVSL525 | N/A 0.7500 in | N/A Hygienic Stainless Steel | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM204-12/FVSL613 | N/A 0.7500 in | N/A Hygienic Stainless Steel | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM204-12-IP69K/F | N/A 0.7500 in | N/A Hygienic Stainless Steel | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Hygienic Stainless Steel | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|