Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
DUR/DOR F/E |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF2952V | N/A 260 mm | N/A 360 mm14.1732 in | N/A 2.3622 in60 mm | N/A 1480000 N333000 lbf | N/A 837000 N188000 lbf | N/A 333.4 mm13.1260 in | N/A 730 rpm | N/A 650 rpm |
N/A
|
| NCF2952VC3 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 2.3622 in60 mm | N/A 1480000 N333000 lbf | N/A 837000 N188000 lbf | N/A 333.4 mm13.1260 in | N/A 730 rpm | N/A 650 rpm |
N/A
|
| NCF2950V | N/A 260 mm | N/A 360 mm14.1732 in | N/A 2.3622 in60 mm | N/A 1480000 N333000 lbf | N/A 837000 N188000 lbf | N/A 333.4 mm13.1260 in | N/A 540 rpm | N/A 460 rpm |
N/A
|
| NCF1860V | N/A 300 mm | N/A 380.000 mm14.9606 in | N/A 1.4961 in38 mm | N/A 865000 N194000 lbf | N/A 464000 N104000 lbf | N/A 362.8 mm14.2835 in | N/A 750 rpm | N/A 640 rpm |
N/A
|
| NCF2960V | N/A 300 mm | N/A 420 mm16.5354 in | N/A 2.8346 in72.000 mm | N/A 2260000 N508000 lbf | N/A 1260000 N284000 lbf | N/A 390 mm15.3543 in | N/A 560 rpm | N/A 500 rpm |
N/A
|
| NCF1864V | N/A 320.000 mm | N/A 400 mm15.748 in | N/A 1.4961 in38 mm | N/A 900000 N202000 lbf | N/A 471000 N106000 lbf | N/A 382.8 mm15.0709 in | N/A 700 rpm | N/A 600 rpm |
N/A
|
| NCF1864VC3 | N/A 320.000 mm | N/A 400 mm15.748 in | N/A 1.4961 in38 mm | N/A 900000 N202000 lbf | N/A 471000 N106000 lbf | N/A 382.8 mm15.0709 in | N/A 700 rpm | N/A 600 rpm |
N/A
|
| NCF2964V | N/A 320.000 mm | N/A 440 mm17.3228 in | N/A 2.8346 in72.000 mm | N/A 2400000 N540000 lbf | N/A 1300000 N293000 lbf | N/A 410.5 mm16.1614 in | N/A 520 rpm | N/A 470 rpm |
N/A
|
| NCF1868V | N/A 340.000 mm | N/A 420 mm16.5354 in | N/A 1.4961 in38 mm | N/A 953000 N214000 lbf | N/A 484000 N109000 lbf | N/A 402.8 mm15.8583 in | N/A 650 rpm | N/A 560 rpm |
N/A
|
| NCF1876V | N/A 380 mm | N/A 480 mm18.8976 in | N/A 1.811 in46 mm | N/A 1350000 N304000 lbf | N/A 698000 N157000 lbf | N/A 457.3 mm18.0039 in | N/A 540 rpm | N/A 470 rpm |
N/A
|
| NCF2976V | N/A 380 mm | N/A 520 mm20.4724 in | N/A 3.2283 in82 mm | N/A 3360000 N756000 lbf | N/A 1790000 N402000 lbf | N/A 487.3 mm19.1850 in | N/A 390 rpm | N/A 360 rpm |
N/A
|
| NCF2976VC3 | N/A 380 mm | N/A 520 mm20.4724 in | N/A 3.2283 in82 mm | N/A 3360000 N756000 lbf | N/A 1790000 N402000 lbf | N/A 487.3 mm19.1850 in | N/A 390 rpm | N/A 360 rpm |
N/A
|
| NCF1880V | N/A 400 mm | N/A 500 mm19.685 in | N/A 1.811 in46 mm | N/A 1410000 N316000 lbf | N/A 713000 N160000 lbf | N/A 474 mm18.6614 in | N/A 510 rpm | N/A 440 rpm |
N/A
|
| NCF1884V | N/A 420 mm | N/A 520 mm20.4724 in | N/A 1.811 in46 mm | N/A 1490000 N335000 lbf | N/A 733000 N165000 lbf | N/A 498.8 mm19.6378 in | N/A 330 rpm | N/A 280 rpm |
N/A
|
| NCF1888V | N/A 440 mm | N/A 540 mm21.2598 in | N/A 1.811 in46 mm | N/A 1550000 N347000 lbf | N/A 746000 N168000 lbf | N/A 515.5 mm20.2953 in | N/A 450 rpm | N/A 390 rpm |
N/A
|
| NCF1892V | N/A 460 mm | N/A 580 mm22.8346 in | N/A 2.2047 in56 mm | N/A 2040000 N458000 lbf | N/A 1030000 N232000 lbf | N/A 552.6 mm21.7559 in | N/A 410 rpm | N/A 360 rpm |
N/A
|
| NCF1892VW40C7 | N/A 460 mm | N/A 580 mm22.8346 in | N/A 2.2047 in56 mm | N/A 2040000 N458000 lbf | N/A 1030000 N232000 lbf | N/A 552.6 mm21.7559 in | N/A 410 rpm | N/A 360 rpm |
N/A
|
| NCF2992V | N/A 460 mm | N/A 620 mm24.4094 in | N/A 3.7402 in95 mm | N/A 4610000 N1040000 lbf | N/A 2310000 N518000 lbf | N/A 578.5 mm22.7756 in | N/A 300 rpm | N/A 280 rpm |
N/A
|
| NCF2996V | N/A 480 mm | N/A 650 mm25.5906 in | N/A 3.937 in100 mm | N/A 4910000 N110000 lbf | N/A 2570000 N579000 lbf | N/A 615.2 mm24.2205 in | N/A 230 rpm | N/A 210 rpm |
N/A
|
| NCF18/500V | N/A 500 mm | N/A 620 mm24.4094 in | N/A 2.2047 in56 mm | N/A 2210000 N496000 lbf | N/A 1070000 N241000 lbf | N/A 593.3 mm23.3583 in | N/A 370 rpm | N/A 330 rpm |
N/A
|
| NCF29/500V | N/A 500 mm | N/A 670 mm26.3780 in | N/A 3.937 in100 mm | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 630.9 mm24.8386 in | N/A 280 rpm | N/A 260 rpm |
N/A
|
| NCF29/500VC3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 3.937 in100 mm | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 630.9 mm24.8386 in | N/A 280 rpm | N/A 260 rpm |
N/A
|
| NCF18/530V | N/A 530 mm | N/A 650 mm25.5906 in | N/A 2.2047 in56 mm | N/A 2340000 N525000 lbf | N/A 1100000 N248000 lbf | N/A 624 mm24.5669 in | N/A 350 rpm | N/A 300 rpm |
N/A
|
| NCF18/560V | N/A 560 mm | N/A 680 mm26.7717 in | N/A 2.2047 in56 mm | N/A 2460000 N554000 lbf | N/A 1130000 N255000 lbf | N/A 654.7 mm25.7756 in | N/A 320 rpm | N/A 280 rpm |
N/A
|
| NCF18/600V | N/A 600 mm | N/A 730 mm28.7402 in | N/A 2.3622 in60 mm | N/A 2630000 N592000 lbf | N/A 1170000 N263000 lbf | N/A 695.2 mm27.3701 in | N/A 300 rpm | N/A 270 rpm |
N/A
|