Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAMC20A100S | N/A 22220 | N/A 100 mm | N/A 8.125 in206.4 mm | N/A 5.94 in150.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC20A315S | N/A 22220 | N/A 3.9375 in | N/A 8.125 in206.4 mm | N/A 5.94 in150.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC20A400S | N/A 22220 | N/A 4.0000 in | N/A 8.125 in206.4 mm | N/A 5.94 in150.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC22A407S | N/A 22222 | N/A 4 7/16 in | N/A 8.75 in222.3 mm | N/A 6.2500 in158.8 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC22A408S | N/A 22222 | N/A 4.5000 in | N/A 8.75 in222.3 mm | N/A 6.2500 in158.8 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC22A115S | N/A 22222 | N/A 115.000 mm | N/A 8.75 in222.3 mm | N/A 6.2500 in158.8 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC26A415S | N/A 22226 | N/A 4 15/16 in | N/A 10.438 in265.1 mm | N/A 7.44 in189 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAMC26A500S | N/A 22226 | N/A 5 in | N/A 10.438 in265.1 mm | N/A 7.44 in189 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAMC26A130S | N/A 22226 | N/A 130 mm | N/A 10.438 in265.1 mm | N/A 7.44 in189 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|