Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 479 / 472B | N/A 2.6250 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 1.142 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 480 / 472B | N/A 2.6875 in68.263 mm | N/A 4.7244 in120.000 mm | N/A 1.142 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 475 / 472-B | N/A 2.1654 in55.001 mm | N/A 4.7244 in120.000 mm | N/A 1.142 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 484 / 472-B | N/A 2.7559 in70 mm | N/A 4.7244 in120.000 mm | N/A 1.142 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 47686 / 47620-B | N/A 3.2500 in82.55 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5 in12.7 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N | N/A 47600 |
N/A
|
| 47685 / 47620-B | N/A 3.2500 in82.55 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5 in12.7 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N | N/A 47600 |
N/A
|
| 47681 / 47620-B | N/A 3.1875 in80.963 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5 in12.7 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N | N/A 47600 |
N/A
|
| 47890 / 47825-B | N/A 3.625 in92.075 mm | N/A 5.625 in142.875 mm | N/A 1.375 in34.925 mm | N/A 1.0313 in26.195 mm | N/A 0.5937 in15.080 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N | N/A 47800 |
N/A
|
| 47896 / 47825-B | N/A 3.7500 in95.25 mm | N/A 5.625 in142.875 mm | N/A 1.375 in34.925 mm | N/A 1.0313 in26.195 mm | N/A 0.5937 in15.080 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N | N/A 47800 |
N/A
|
| 48290 / 48220-B | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 1.5 in38.1 mm | N/A 1.3125 in33.338 mm | N/A 0.5 in12.7 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N | N/A 48200 |
N/A
|
| 48286 / 48220-B | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 1.5 in38.1 mm | N/A 1.3125 in33.338 mm | N/A 0.5 in12.7 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N | N/A 48200 |
N/A
|
| 48385-99410 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N | N/A 48300 |
N/A
|
| 48685 / 48620-B | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 1.5625 in39.688 mm | N/A 1.3437 in34.13 mm | N/A 0.5 in12.7 mm | N/A 64400 lbf286000 N | N/A 126000 lbf560000 N | N/A 48600 |
N/A
|
| 495 / 493-B | N/A 3.2500 in82.55 mm | N/A 5.375 in136.525 mm | N/A 1.172 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 498 / 493-B | N/A 3.3125 in84.138 mm | N/A 5.375 in136.525 mm | N/A 1.172 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 495A / 493-B | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 1.172 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 496 / 493-B | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 1.172 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 497 / 493-B | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 1.172 in29.769 mm | N/A 0.875 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N | N/A 495 |
N/A
|
| 49576 / 49520-B | N/A 1.7500 in44.45 mm | N/A 4 in101.6 mm | N/A 1.25 in31.75 mm | N/A 1 in25.4 mm | N/A 0.4688 in11.908 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N | N/A 49500 |
N/A
|
| 49585 / 49520-B | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 1.25 in31.75 mm | N/A 1 in25.4 mm | N/A 0.4688 in11.908 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N | N/A 49500 |
N/A
|
| 52400 / 52618-B | N/A 4.0000 in101.600 mm | N/A 6.1875 in157.163 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| EE526130 / 526190-B | N/A 13 in330.2 mm | N/A 19.0000 in482.600 mm | N/A 3.1562 in80.167 mm | N/A 2.375 in60.325 mm | N/A 1.625 in41.275 mm | N/A 281000 lbf1250000 N | N/A 523000 lbf2320000 N | N/A 526000 |
N/A
|
| 52375 / 52630XB | N/A 3.7500 in95.25 mm | N/A 6.2992 in160.000 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 52400-90149 | N/A 4.0000 in101.600 mm | N/A 6.2992 in160.000 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 52387 / 52637-B | N/A 3.875 in98.425 mm | N/A 6.375 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|