Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAS1 1/4 | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 1/4 | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 1/4 | N/A 1.2500 in | N/A 66.7 mm2.626 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAS1 1/4 | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 1 1/4S NT | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/4 NT | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/4 PT | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 1/4 NT | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 1/4 PT | N/A 1.2500 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 1/4S | N/A 1.2500 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| PBS1 1/4S | N/A 1.2500 in | N/A 30.2 mm1.188 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS1 1/4 | N/A 1.2500 in | N/A 34.9 mm1.375 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB1 1/4S | N/A 1.2500 in | N/A 31.8 mm1.25 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 5/16 | N/A 1.3125 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 5/16 | N/A 1.3125 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 5/16 | N/A 1.3125 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 5/16 | N/A 1.3125 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 5/16 | N/A 1.3125 in | N/A 66.7 mm2.626 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 5/16 | N/A 1.3125 in | N/A 57.2 mm2.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 3/8 | N/A 1.3750 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 3/8 | N/A 1.3750 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKHL1 3/8 | N/A 1.3750 in | N/A 51.6 mm2.031 in | N/A | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/8 | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 3/8 | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/8 | N/A 1.3750 in | N/A 46.8 mm1.8430 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|