Print Back
timken-RRT30-TheTimkenCompany-3D-05-18-2022-top-angle-view
Mounted Bearings 2-bolt flanged eccentric RAT RRT
Unit of Measure
1 2 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAT 1/2 N/A 1/2 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RAT 5/8 N/A 0.6250 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 5/8 N/A 0.6250 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 17 N/A 17.000 mm N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 17 N/A 17.000 mm N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 3/4 N/A 0.7500 in N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 3/4 N/A 0.7500 in N/A 15.8 mm0.625 in N/A 6500 N1480 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 20 N/A 20.000 mm N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 20 N/A 20.000 mm N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 7/8 N/A 0.875 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 7/8 N/A 0.875 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 15/16 N/A 0.9375 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 15/16 N/A 0.9375 in N/A 17.4 mm0.688 in N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 25 N/A 25 mm N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 25 N/A 25 mm N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 N/A 1.0000 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 N/A 1.0000 in N/A 17.4 mm0.688 in N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 1/16 N/A 1.0625 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 1/16 N/A 1.0625 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 1/8 N/A 1.1250 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 1/8 N/A 1.1250 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 30 N/A 30 mm N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 30 N/A 30 mm N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 3/16 N/A 1.1875 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 3/16 N/A 1.1875 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
Unit of Measure
1 2