Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23156KEMBW890 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEMBW890C6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEMBW898C4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 23156KEMBW898XC5 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 4170000 N937000 lbf | N/A 2780000 N626000 lbf | N/A 780 rpm | N/A 880 rpm |
N/A
|
| 24156EMBW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AC6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW40IW534C4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507C08C4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW507W84 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW898W84W73 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W45AW69C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156EMBW33W40IW45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 24156KEMBW40IW534C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 5060000 N1140000 lbf | N/A 3210000 N723000 lbf | N/A 510 rpm | N/A 550 rpm |
N/A
|
| 22256EMBW33W45A | N/A 280 mm | N/A 500 mm19.685 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256EMBW33W45AC3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256KEMBW33W45A | N/A 280 mm | N/A 500 mm19.685 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22256KEMBW33W45AC3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 3750000 N844000 lbf | N/A 2800000 N630000 lbf | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23256EMBW507AC08 | N/A 280 mm | N/A 500 mm19.685 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|
| 23256EMBW507AC08C3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 610 rpm | N/A 660 rpm |
N/A
|