CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | Bolt Hole Spacing - Across N/A 3.25 in82.6 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAAPK26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 6.125 in155.6 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | Bolt Hole Spacing - Across N/A 4.25 in108 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAA4SD26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 7.25 in184.2 mm | Bolt Spacing Min N/A 15.5 in393.7 mm | Bolt Spacing Max N/A 17.5 in444.5 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAA4DI26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 14.38 in365.1 mm | Bolt Spacing Max N/A 16.25 in412.8 mm | Bolt Hole Spacing - Across N/A 2.25 in57.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| TAA4SD28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 17.75 in450.9 mm | Bolt Spacing Max N/A 19.75 in501.7 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAA4DI28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 6.25 in158.8 mm | Bolt Spacing Min N/A 15.5 in393.7 mm | Bolt Spacing Max N/A 18.06 in458.7 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPH28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPG28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125.000 mm | Base to Center Height N/A 5.906 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAA4SD28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 17.75 in450.9 mm | Bolt Spacing Max N/A 19.75 in501.7 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAA4DI28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.25 in158.8 mm | Bolt Spacing Min N/A 15.5 in393.7 mm | Bolt Spacing Max N/A 18.06 in458.7 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPH28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPG28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 5.906 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPK28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.5 in444.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.69 in93.7 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAA4SD28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 17.75 in450.9 mm | Bolt Spacing Max N/A 19.75 in501.7 mm | Bolt Hole Spacing - Across N/A 3.75 in95.3 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAA4DI28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6.25 in158.8 mm | Bolt Spacing Min N/A 15.5 in393.7 mm | Bolt Spacing Max N/A 18.06 in458.7 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPH28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.9 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPG28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 5.906 in150 mm | Bolt Spacing Min N/A 15.13 in384.3 mm | Bolt Spacing Max N/A 17.63 in447.8 mm | Bolt Hole Spacing - Across N/A 3.15 in80 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPK28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.5 in444.5 mm | Bolt Spacing Max N/A 19.13 in485.9 mm | Bolt Hole Spacing - Across N/A 3.69 in93.7 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
| TAAPH30K503S | Bearing Number N/A 23130 | Shaft Size N/A 5 3/16 in | Base to Center Height N/A 6.31 in160.3 mm | Bolt Spacing Min N/A 17 in431.8 mm | Bolt Spacing Max N/A 18.25 in463.6 mm | Bolt Hole Spacing - Across N/A 3.75 in95.2 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAAPG30K503S | Bearing Number N/A 23130 | Shaft Size N/A 5 3/16 in | Base to Center Height N/A 6.3 in160 mm | Bolt Spacing Min N/A 17.48 in444 mm | Bolt Spacing Max N/A 17.95 in456 mm | Bolt Hole Spacing - Across N/A 3.54 in90 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAAPH30K504S | Bearing Number N/A 23130 | Shaft Size N/A 5.25 in | Base to Center Height N/A 6.31 in160.3 mm | Bolt Spacing Min N/A 17 in431.8 mm | Bolt Spacing Max N/A 18.25 in463.6 mm | Bolt Hole Spacing - Across N/A 3.75 in95.2 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAAPG30K504S | Bearing Number N/A 23130 | Shaft Size N/A 5.25 in | Base to Center Height N/A 6.3 in160 mm | Bolt Spacing Min N/A 17.48 in444 mm | Bolt Spacing Max N/A 17.95 in456 mm | Bolt Hole Spacing - Across N/A 3.54 in90 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAAPH30K135S | Bearing Number N/A 23130 | Shaft Size N/A 135 mm | Base to Center Height N/A 6.31 in160.3 mm | Bolt Spacing Min N/A 17 in431.8 mm | Bolt Spacing Max N/A 18.25 in463.6 mm | Bolt Hole Spacing - Across N/A 3.75 in95.2 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAAPG30K135S | Bearing Number N/A 23130 | Shaft Size N/A 135 mm | Base to Center Height N/A 6.3 in160 mm | Bolt Spacing Min N/A 17.48 in444 mm | Bolt Spacing Max N/A 17.95 in456 mm | Bolt Hole Spacing - Across N/A 3.54 in90 mm | C0 - Static Load N/A 312000 lbf1390000 N | C - Dynamic Load (Basic) N/A 225000 lbf1000000 N |
CAD
N/A
|
| TAA4SD32K506S | Bearing Number N/A 23132 | Shaft Size N/A 5.375 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5 in127 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|