HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Flanged Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904338768 | Description N/A FCX-4-HUB-5-3/16-1-1/4X5/8KW; | Bore Size N/A 5-3/16 in | Keyway Size N/A 1-1/4x5/8 in40X9.4MM mm | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904338775 | Description N/A FCX-4-HUB-5-3/4-1-1/2X3/4KW; | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2X3/4 in40X9.4MM mm | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904331356 | Description N/A FCX-1-HUB-5/8-3/16X3/32KW; | Bore Size N/A 5/8 in | Keyway Size N/A 3/16X3/32 in28X6.4MM mm | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904338690 | Description N/A FCX-4-HUB-5-1/16-1-1/4X5/8KW; | Bore Size N/A 5-1/6 in | Keyway Size N/A 1-1/4x5/8 in32X7.4MM mm | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904340099 | Description N/A FCX-4.5-HUB-5-1/2-1-1/4X5/8KW; | Bore Size N/A | Keyway Size N/A 1-1/4x5/8 in32X7.4MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341683 | Description N/A FCX-5-HUB-5-1/4-1-1/4X5/8KW; | Bore Size N/A 5-1/4 in | Keyway Size N/A 1-1/4x5/8 in32X7.4MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904340129 | Description N/A FCX-4.5-HUB-5-11/16-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in32X7.4MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904340136 | Description N/A FCX-4.5-HUB-5-13/16-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in36X8.4MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341713 | Description N/A FCX-5-HUB-5-13/16-1-1/2X3/4KW; | Bore Size N/A 5-13/16 in | Keyway Size N/A 1-1/2X3/4 in36X8.4MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904341720 | Description N/A FCX-5-HUB-5-15/16-1-1/2X3/4KW; | Bore Size N/A 5-15/16 in | Keyway Size N/A 1-1/2X3/4 in40X9.4MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904343373 | Description N/A FCX-5.5-HUB-5-3/4-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in40X9.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3300 rpm | Length thru Bore N/A 6.91 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
| 697904340174 | Description N/A FCX-4.5-HUB-5-3/8-1-1/4X5/8KW; | Bore Size N/A | Keyway Size N/A 1-1/4x5/8 in45X10.4MM mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904338805 | Description N/A FCX-4-HUB-5-5/8-1-1/2X3/4KW; | Bore Size N/A 5-5/8 in | Keyway Size N/A 1-1/2X3/4 in45X10.4MM mm | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
| 697904347029 | Description N/A FCX-7-HUB-9-3/4-2-1/2X7/8KW; | Bore Size N/A 9-3/4 in | Keyway Size N/A 2-1/2X7/8 in22X5.4MM mm | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.69 in | Dimension HD N/A 14.3 in363.3 mm | CAD N/A |
| 697904340198 | Description N/A FCX-4.5-HUB-5-5/8-1-1/2X3/4KW; | Bore Size N/A | Keyway Size N/A 1-1/2X3/4 in45MMX10.4 mm | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
| 697904341751 | Description N/A FCX-5-HUB-5-3/8-1-1/4X5/8KW; | Bore Size N/A 5-3/8 in | Keyway Size N/A 1-1/4x5/8 in45MMX10.4MM mm | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |